
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BNU02505RTWLL4B-B0 |
Brand | SNR |
Series | BNU |
d0 | 25 mm |
Pitch P | 5 mm |
Pitch direction | Right |
Nut type | TW - Single nut with flange (DIN 69051) and pitch offset |
Flange type | Type B - double cut flange |
Sealing | LL - Labyrinth seal on both sides |
Material | Carbon steel |
Dw | 3,175 mm |
D1 g6 | 40 mm |
D2 | 62 mm |
B - Flange width | 10 mm |
L - Length | 86 mm |
D3 | 51 mm |
H | 48 mm |
X | 6,6 mm |
Q | 0 mm |
Number of circuits | 1 x 4 |
Mass | 0,497 kg |

PRODUCT PERFORMANCE | |
---|---|
DN value for P5 | 80000 mmpm |
Ca for T7 | 13,698 kN |
C0a for T7 | 38,961 kN |
Ca for P5 | 15,22 kN |
C0a for P5 | 43,29 kN |
Kn | 608 N/µm |