Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BNU03205RSULL4B-B0 |
Brand | SNR |
Series | BNU |
d0 | 32 mm |
Pitch P | 5 mm |
Pitch direction | Right |
Nut type | SU - Single nut with flange (DIN 69051) |
Material | Carbon steel |
Dw | 3,175 mm |
D1 g6 | 50 mm |
D2 | 80 mm |
B - Flange width | 12 mm |
L - Length | 52 mm |
D3 | 65 mm |
H | 62 mm |
X | 9 mm |
Q | 0 mm |
Number of circuits | 1 x 4 |
Mass | 0,6 kg |
PRODUCT PERFORMANCE | |
---|---|
DN value for T7 | 70000 mmpm |
DN value for P5 | 80000 mmpm |
Ca for T7 | 15,273 kN |
C0a for T7 | 50,391 kN |
Ca for P5 | 16,97 kN |
C0a for P5 | 55,99 kN |
Kn | 530 N/µm |