
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Designation | BNU03210RSCLL3B-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 32 mm |
| Pitch P | 10 mm |
| Pitch direction | Right |
| Nut type | SC - Compact single nut with flange (DIN 69051) |
| Flange type | Type B - double cut flange |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,969 mm |
| D1 g6 | 50 mm |
| D2 | 80 mm |
| B - Flange width | 13 mm |
| L - Length | 60 mm |
| D3 | 65 mm |
| H | 62 mm |
| X | 9 mm |
| Q | 0 mm |
| Number of circuits | 3,8 x 1 |
| Mass | 0,68 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 80000 mmpm |
| DN value for P5 | 100000 mmpm |
| Ca for T7 | 19,541 kN |
| C0a for T7 | 57,633 kN |
| Ca for P5 | 21,712 kN |
| C0a for P5 | 64,037 kN |
| Kn | 539 N/µm |