
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | BNU04005RCILL4Z-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 40 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Nut type | CI - Cylindrical single nut |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,175 mm |
| D1 g6 | 63 mm |
| L - Length | 45 mm |
| L1 | 9 mm |
| L2 | 20 mm |
| L3 | 12,5 mm |
| Q | 3,5 mm |
| M P9 | 5 mm |
| R | 3 mm |
| Number of circuits | 1 x 4 |
| Mass | 0,31 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 16,758 kN |
| C0a for T7 | 63,45 kN |
| Ca for P5 | 18,62 kN |
| C0a for P5 | 70,5 kN |
| Kn | 618 N/µm |

