
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Designation | BNU04005RSCLL3B-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 40 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Nut type | SC - Compact single nut with flange (DIN 69051) |
| Flange type | Type B - double cut flange |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 3,175 mm |
| D1 g6 | 63 mm |
| D2 | 93 mm |
| B - Flange width | 14 mm |
| L - Length | 37 mm |
| D3 | 78 mm |
| H | 70 mm |
| X | 9 mm |
| Q | 0 mm |
| Number of circuits | 3,8 x 1 |
| Mass | 0,69 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 80000 mmpm |
| DN value for P5 | 100000 mmpm |
| Ca for T7 | 16,028 kN |
| C0a for T7 | 60,281 kN |
| Ca for P5 | 17,809 kN |
| C0a for P5 | 66,979 kN |
| Kn | 588 N/µm |