
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BNU06310RTWLL4B-B0 |
Brand | SNR |
Series | BNU |
d0 | 63 mm |
Pitch P | 10 mm |
Pitch direction | Right |
Nut type | TW - Single nut with flange (DIN 69051) and pitch offset |
Flange type | Type B - double cut flange |
Sealing | LL - Labyrinth seal on both sides |
Material | Carbon steel |
Dw | 6,35 mm |
D1 g6 | 90 mm |
D2 | 125 mm |
B - Flange width | 18 mm |
L - Length | 153 mm |
D3 | 108 mm |
H | 95 mm |
X | 11 mm |
Q | 0 mm |
Number of circuits | 1 x 4 |
Mass | 3,9 kg |

PRODUCT PERFORMANCE | |
---|---|
DN value for P5 | 80000 mmpm |
Ca for T7 | 53,37 kN |
C0a for T7 | 201,429 kN |
Ca for P5 | 59,3 kN |
C0a for P5 | 223,81 kN |
Kn | 1363 N/µm |