
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Designation | BNU06320RSULL4B-B0 |
| Brand | SNR |
| Series | BNU |
| d0 | 63 mm |
| Pitch P | 10 mm |
| Pitch direction | Right |
| Nut type | SU - Single nut with flange (DIN 69051) |
| Flange type | Type B - double cut flange |
| Sealing | LL - Labyrinth seal on both sides |
| Material | Carbon steel |
| Dw | 9,525 mm |
| D1 g6 | 95 mm |
| D2 | 135 mm |
| B - Flange width | 20 mm |
| L - Length | 149 mm |
| D3 | 115 mm |
| H | 100 mm |
| X | 13,5 mm |
| Q | 0 mm |
| Number of circuits | 1 x 4 |
| Mass | 3,84 kg |

| PRODUCT PERFORMANCE | | DN value for T7 | 70000 mmpm |
| DN value for P5 | 80000 mmpm |
| Ca for T7 | 90,9 kN |
| C0a for T7 | 291,15 kN |
| Ca for P5 | 101 kN |
| C0a for P5 | 323,5 kN |
| Kn | 1069 N/µm |