Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BSH01620R01P5W-5400-0000-0000-B00 |
Brand | SNR |
Series | BSH |
d0 | 16 mm |
Pitch P | 20 mm |
Pitch direction | Right |
Shaft Type | 01 - Ball Screw shaft for nut type CD, DC, SC |
Material | Carbon steel |
Tolerance class | P5 |
d1 | 15 mm |
d2 | 12,638 mm |
dpw | 15,662 mm |
Maximum length | 5400 mm |
Weight per meter | 1.36 |