
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BSH02010R01P5W-5400-0000-0000-B00 |
Brand | SNR |
Series | BSH |
d0 | 20 mm |
Pitch P | 10 mm |
Pitch direction | Right |
Shaft Type | 01 - Ball Screw shaft for nut type CD, DC, SC |
Material | Carbon steel |
Tolerance class | P5 |
d1 | 20 mm |
d2 | 17,596 mm |
dpw | 21,085 mm |
Maximum length | 5400 mm |
Weight per meter | 2.35 |
