
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BSH02505R00P5W-5400-0000-0000-B00 |
Brand | SNR |
Series | BSH |
d0 | 25 mm |
Pitch P | 5 mm |
Pitch direction | Right |
Shaft Type | 00 - Ball Screw shaft for nut type CI, SH, SU, TW |
Material | Carbon steel |
Tolerance class | P5 |
d1 | 25 mm |
d2 | 22,596 mm |
dpw | 26,075 mm |
Maximum length | 5400 mm |
Weight per meter | 3.6 |
