
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | BSH04005R01P5W-5400-0000-0000-B00 |
| Brand | SNR |
| Series | BSH |
| d0 | 40 mm |
| Pitch P | 5 mm |
| Pitch direction | Right |
| Shaft Type | 01 - Ball Screw shaft for nut type CD, DC, SC |
| Material | Carbon steel |
| Tolerance class | P5 |
| d1 | 31 mm |
| d2 | 27,999 mm |
| dpw | 32,357 mm |
| Maximum length | 5400 mm |
| Weight per meter | 9.32 |


