
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BSH08020R00T7R-7000-0000-0000-B00 |
Brand | SNR |
Series | BSH |
d0 | 80 mm |
Pitch P | 20 mm |
Pitch direction | Right |
Shaft Type | 00 - Ball Screw shaft for nut type CI, SH, SU, TW |
Material | Carbon steel |
Tolerance class | T7 |
d1 | 80 mm |
d2 | 73,72 mm |
dpw | 83,25 mm |
Maximum length | 7000 mm |
Weight per meter | 37.12 |
