
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BSTF40 |
Brand | SNR |
Series | BSTF |
Housing type | Block type |
Material | Carbon steel |
M1 | 0 mm |
B - Flange width | 46 mm |
B1 | 23 mm |
B3 | 23 mm |
H | 138 mm |
H1 | 73 mm |
H2 | 50 |
H3 | 22 |
W | 190 mm |
W3 | 95 mm |
W1 | 130 mm |
W2 | 160 mm |
S1 | 13 mm |
d1 | 40 mm |
Mass | 5,6 kg |
