Due to technical maintenance, the NTN Europe on-line ordering system will be unavailable on Sunday 5 July from 08:00 to 12:00 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

C-UCP212D1 - NTN

C-UCP212D1

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

  • UC212D1
  • P212D1

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
A - Housing width70 mm
Width over cast dust covers (A5)115 mm
Insert IR width (B)65,1 mm
Bore dia. (shaft diameter)60
h - Bearing center height69,8 mm
H1 - Housing foot height25 mm
H2 - Housing height138 mm
Distance of attachment bolt holes (J)184 mm
L - Housing length241 mm
L1 - Housing foot length70 mm
u - Mounting hole (width)20 mm
N1 - Mounting hole length23 mm
Distance IR face - middle of bearing raceway (S)25,4 mm
Distance between insert and cast dust cover (t2)12 mm
Mounting bolt size (-)16 mm
OTHER FEATURES
Mass6 kg