• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

V-Belts

CA10AV900 - SNR

In addition to Poly-V accessory belts, NTN-SNR has designed a range of a TRAPEZOIDAL ACCESSORY BELTS in partnership with the largest manufacturers to address the quality requirements associated with their applications.

Documentation

Product information

CHARACTERISTICS
Width 1 (Auxiliary System)10 mm
Weight0,066 kg
Length 1900 mm

OE Equivalents

ManufacturerReferenceNissan02117-90013Nissan02117-90513Audi028145271FNissan11720-0F300Nissan11720-E3005Nissan11720-N9700Opel1340703Opel1340739Ford1952516Opel3013012Opel3013022Honda31110-PE9-921BMW32 42 1 711 065BMW32 42 1 711 067Honda38920-PJ5-004Honda56992-PC6-003Honda56992-PC6-004Honda56992-PG6-003Honda56992-PG6-004Honda56992-PH1-003Honda56992-PH1-004Honda56992-PH3-004Honda56992-PJ7-003Honda56992-PJ7-004Opel6340655Vauxhall90006262Vauxhall90016654Vauxhall90091743Vauxhall90352615Vauxhall90448698Opel, Vauxhall93182263Toyota99322-00935NissanA1720-0F300MazdaN304-13-715FordV86BB6C301AA

Automotive Compatibility

BrandModelGenerationDatePositionLocationAudi8080 IV08/1991 => 06/1995--AudiA6A6 I06/1994 => 08/1997--AudiCabrioletCABRIOLET 206/1995 => 07/2000--BMW5 Series5 Series04/1981 => 03/1984--BMW6 SERIES6 SERIES05/1978 => 03/1984--BMWSERIE 3SERIE 3 II08/1982 => 08/1983--BMWSERIE 5SERIE 5 II04/1981 => 03/1984--BMWSERIE 6SERIE 6 I08/1979 => 03/1984--BMWZ1Z1 I02/1989 => 11/1991--FordMaverickMAVERICK I01/1993 => 03/1996--FordMaverickMaverick04/1996 => 02/1998--HondaAccordACCORD II08/1983 => 08/1985--HondaACCORD IIIACCORD III09/1985 => 07/1989--HondaAccordAccord09/1985 => 07/1989--HondaIntegraINTEGRA I02/1985 => 10/1989--HondaIntegraIntegra02/1985 => 10/1989--HondaPreludePRELUDE II10/1982 => 08/1987--MazdaRX7RX7 II10/1985 => 02/1989--Nissan180B180B03/1980 => 05/1982--NissanBLUEBIRDBLUEBIRD03/1980 => 05/1982--NissanPick UpPICK-UP II03/1992 => 01/1998--NissanPick UpPick Up03/1992 => 10/2001--NissanTERRANO IITERRANO II02/1993 => 12/2001--NissanUrvanUrvan01/1987 => 09/1993--OpelFRONTERAFRONTERA I02/1991 => 03/1995--OpelOMEGAOMEGA I09/1986 => 01/1994--ToyotaLiteaceLITEACE I09/1979 => 06/1988--ToyotaLiteaceLiteace09/1979 => 06/1988--VauxhallCARLTONCARLTON III10/1986 => 04/1994--VauxhallFRONTERAFRONTERA I09/1991 => 03/1995--