Skip to Header Skip to Main Content Skip to Footer
In addition to its ranges of accessories (rollers, pulleys and accessory kits), NTN-SNR offers an extensive range of original quality ACCESSORY BELTS meeting the highest quality standards .
Log in To add this product to your basket Documentation Product information CHARACTERISTICS Number of Path 6 Length 1 1555 mm Weight 0,15 kg
OE Equivalents Volkswagen 03L903137H Volkswagen 044903137G BMW 11 28 1 427 250 BMW 11 28 1 437 929 BMW 11 28 1 726 689 BMW 11 28 7 529 738 BMW 11 28 7 544 786 BMW 11 28 7 631 818 BMW 11 28 7 636 378 Opel 1340275 Ford 1700744 BMW 1738990 Ford 1760373 Volvo 31330157 Volvo 3473198 Opel, Chevrolet, Vauxhall 55563925 Chevrolet 55580052 Ford 7008652 BMW 7516181 Volvo 9180701 Ford 948F6C301DA Ford 948FC301DA Porsche 999 192 365 50 Porsche 999 192 365 51 Ford BM5Q6C301AB Rover GMB61553 Rover PQS101210 Automotive Compatibility BMW SERIE 3 SERIE 3 III 08/1991 => 08/1998 - - BMW SERIE 5 SERIE 5 III 08/1991 => 08/1998 - - BMW SERIE 5 SERIE 5 IV 08/1991 => 08/1998 - - BMW SERIE 7 SERIE 7 III 08/1991 => 08/1998 - - BMW SERIE 7 SERIE 7 IV 08/2001 => 09/2003 - - BMW Z3 Z3 I 08/1991 => 08/1998 - - Chevrolet Aveo AVEO I 02/2008 => 01/2011 - - Chevrolet Aveo AVEO II 09/2012 => 11/2015 - - Chevrolet Cruze CRUZE 1 04/2009 => 11/2015 - - Chevrolet Cruze CRUZE 2 04/2009 => 11/2015 - - Chevrolet Cruze Cruze 04/2009 => 11/2015 - - Chevrolet Orlando Orlando 12/2010 => - - Daewoo CRUZE CRUZE 04/2009 => 11/2015 - - Ford CMAX CMAX II 05/2012 => 06/2012 - - Ford Escort ESCORT V 07/1993 => 08/2001 - - Ford Fiesta FIESTA III 07/1993 => - - Ford FIESTA VI FIESTA VI 05/2012 => - - Ford Focus FOCUS I 07/1993 => - - Ford Focus FOCUS III 05/2012 => 06/2012 - - Ford Focus Focus 05/2012 => 06/2015 - - Ford Galaxy GALAXY II => 06/2012 - - Ford KUGA II KUGA II 05/2012 => - - Ford MONDEO III MONDEO III => 06/2012 - - Ford ORION ORION II 07/1993 => 08/1993 - - Ford S-MAX S-MAX I => 06/2012 - - Ford SCORPIO SCORPIO I 07/1993 => 09/1994 - - Ford Sierra SIERRA 3 07/1993 => - - Ford TOURNEO CONNECT TOURNEO CONNECT II 05/2012 => - - Ford Transit Connect TRANSIT CONNECT II 05/2012 => - - Opel Astra ASTRA IV 08/2009 => 12/2015 - - Opel INSIGNIA INSIGNIA I 12/2008 => 05/2013 - - Rover 800 800 II 12/1995 => 09/1999 - - Rover 800 SERIES 800 SERIES 11/1996 => 09/1999 - - Vauxhall ASTRA ASTRA VI 08/2009 => - - Vauxhall INSIGNIA INSIGNIA I 12/2008 => 08/2015 - - Volkswagen AMAROK AMAROK I 10/2009 => - - Volkswagen Transporter TRANSPORTER V 08/2009 => 07/2015 - - Volkswagen Transporter TRANSPORTER VI 03/2015 => - - Volvo 400 SERIES 400 SERIES 06/1986 => 06/1995 - - Volvo 440 440 1 12/1989 => 05/1997 - - Volvo 440 440 2 12/1989 => 05/1997 - - Volvo 460 460 1 12/1989 => 05/1997 - - Volvo 460 460 2 12/1989 => 05/1997 - - Volvo 480 480 06/1986 => 06/1995 - - Volvo S60 II S60 II 08/2010 => 02/2016 - - Volvo S80 II S80 II 08/2010 => 02/2015 - - Volvo V40 V40 1 05/2012 => 03/2015 - - Volvo V40 V40 II 05/2012 => 03/2015 - - Volvo V60 II V60 II 08/2010 => 04/2015 - - Volvo V70 V70 I 12/1999 => 11/2001 - - Volvo V70 V70 II 09/2010 => 02/2015 - -