
Cylindrical outer diameter, fixing by eccentric locking collar, single lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| a - Distance to grooves in OR | 3,18 mm |
| b - Groove width in OR | 1,9 mm |
| B - Width of Inner Ring | 30,2 mm |
| B1 - Overall width Inner Ring | 43,7 mm |
| B2 - Width of eccentric locking collar/nut | 18,3 mm |
| C - Width of Outer Ring | 18 mm |
| d - Shaft diameter | 38,1 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 60,3 mm |
| D - Outer diameter of OR | 80 mm |
| G - Set screw size | 5/16-24UNF |
| m - Distance to set screw | 6,5 mm |
| N1 - Groove dia in OR | 76,81 mm |
| r - Radius Inner Ring | 1.5 |
| S - Distance front side/bearing centre | 9 mm |
| f0 - Factor | 13.7 |
| SW - Wrench size | 3,969 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 32,6 kN |
| C0 - Static load rating | 19,9 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | | Mass | 0,68 kg |
| Recommended tightening torque for set screw | 8 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 3,547 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,452 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,513 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,256 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,394 Hz |