• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

CM-UCFC210D1 - NTN

CM-UCFC210D1

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

  • FC210D1
  • UC210D1

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
Housing Height (A1C)29 mm
Distance from mounting surface to raceway (A2)10 mm
Centering height (A3)12 mm
Total height including cast dust cover (A5)72 mm
Insert IR width (B)51,6 mm
Bore dia. (shaft diameter)50
H3 - Centering dia110 mm
Pitch dia. of attachment bolt holes (J)138 mm
Distance of attachment bolt holes (FC2, FCX, FCG2) (J1)97,6 mm
Overall length (L)165 mm
Dia. of attachment bolt hole (N)16 mm
Distance IR face - middle of bearing raceway (S)19 mm
Distance between insert and cast dust cover (t2)12 mm
OTHER FEATURES
Mass3,6 kg