
Reference DK20.003
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| External or internal thread definition | M24x1,5 |
| Fitting position | Avant gauche |
| Seal diameter | 63 mm |
| Teeth of wheel side splines | 30 |
| Diameter ball joint on the side of the wheel | 92 mm |
| Teeth of differential side splines | 29 |
| Length 1 | 793 mm |
| Diameter of the ball joint, gearbox side | 91 mm |
| New part | Oui |
| Weight | 9,278 kg |