
This kit contains the following reference(s)
- IBK50.001
- OBK50.003
- OJK50.002
Documentation
Product information
| CHARACTERISTICS | | Weight | 7,315 kg |
| Fitting position | Arrière gauche |
| External or internal thread definition | M24x1 |
| number of internal splines on the wheel side | 30 |
| number of external splines on the wheel side | 28 |
| Number of external splines on the gearbox side | 27 |
| Diameter ball joint on the side of the wheel | 76 mm |
| Version | 8 balls |
| Seal diameter | 57 mm |
| Length 1 | 773 mm |
| New part | Oui |
OE Equivalents
BMW33207597673BMW33207609351BMW33207628251Automotive Compatibility
BMW1 SERIES1 SERIES => Rear-BMW1 SERIES1 SERIES => RearRight,LeftBMW2 Convertible2 Convertible => RearRight,LeftBMW2 Coupe2 Coupe => RearRight,LeftBMW2 Series2 Series => RearRight,LeftBMW33 => Rear-BMW3312/2011 => 05/2015RearLeftBMW3 Series3 Series => RearRight,LeftBMW4 Convertible4 Convertible => RearRight,LeftBMW4 Coupe4 Coupe => RearRight,LeftBMW4 Gran Coupe4 Gran Coupe => RearLeftBMW4 SERIES4 SERIES02/2014 => 01/2016RearLeftBMWSERIE 1SERIE 1 II => Rear-BMWSERIE 1SERIE 1 II => RearLeftBMWSERIE 1SERIE 1 II02/2015 => RearRight,LeftBMWSERIE 2SERIE 2 I => -LeftBMWSERIE 2SERIE 2 I => Rear-BMWSERIE 2SERIE 2 I => RearRight,LeftBMWSERIE 2SERIE 2 I08/2015 => 05/2017RearLeftBMWSERIE 3SERIE 3 VI => -LeftBMWSERIE 3SERIE 3 VI => Rear-BMWSERIE 3SERIE 3 VI => RearRight,LeftBMWSERIE 3SERIE 3 VI02/2012 => RearLeftBMWSERIE 4SERIE 4 I09/2013 => RearRight,LeftBMW (BRILLIANCE)3 SERIES3 SERIES => RearLeftBMW (BRILLIANCE)3 SERIES3 SERIES => RearRight,Left