
Reference DK50.007
This kit contains the following reference(s)
- OBK50.001
- IBK50.003
- Outboard joint kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 8,433 kg |
| Teeth of wheel side splines | 28 |
| Teeth of differential side splines | 27 |
| Number of internal gears on wheel side | 33 |
| Diameter ball joint on the side of the wheel | 84 mm |
| Version | 8 balls |
| Seal diameter | 57 mm |
| External or internal thread definition | M24x1 |
| Length 1 | 773 mm |
| Fitting position | Arrière gauche |
| New part | Oui |