Reference DK50.013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Arrière gauche |
With ring | 1 |
Seal diameter | 64 mm |
Teeth of wheel side splines | 27 |
Length 1 | 620 mm |
Nb of poles | 48 |
New part | Oui |
Weight | 6,088 kg |