
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | With ring | 1 |
| Fitting position | Arrière gauche |
| Weight | 6,711 kg |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Seal diameter | 69 mm |
| number of external splines on the wheel side | 27 |
| Diameter ball joint on the side of the wheel | 90 mm |
| Length 1 | 607 mm |
| Diameter of the ball joint, gearbox side | 1018 mm |
| External or internal thread definition | M24x1,5 |
| New part | Oui |
OE Equivalents
BMW33217537715BMW33217547073BMW33217547075Automotive Compatibility
BMW1 Convertible1 Convertible => RearLeftBMW3 Coupe3 Coupe => RearLeftBMW3 Series3 Series05/2006 => 01/2010RearLeftBMW3 Series3 Series02/2008 => 11/2011Train arrièreLeftBMWSERIE 1SERIE 1 I08/2004 => RearLeftBMWSERIE 1SERIE 1 I08/2009 => -LeftBMWSERIE 3SERIE 3 V => -LeftBMWSERIE 3SERIE 3 V => Rear-BMWSERIE 3SERIE 3 V => RearLeftBMW (BRILLIANCE)3 SERIES3 SERIES => RearLeft