
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| With ring | 1 |
| Fitting position | Arrière droit |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Seal diameter | 69 mm |
| Diameter ball joint on the side of the wheel | 90 mm |
| number of external splines on the wheel side | 27 |
| Diameter of the ball joint, gearbox side | 1018 mm |
| Length 1 | 660 mm |
| External or internal thread definition | M24x1,5 |
| New part | Oui |
| Weight | 7,078 kg |