
DK50.018 - SNR
Driveshaft Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Arrière droit |
| With ring | 1 |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Seal diameter | 64 mm |
| number of external splines on the wheel side | 27 |
| Diameter ball joint on the side of the wheel | 96 mm |
| Length 1 | 672 mm |
| Diameter of the ball joint, gearbox side | 102 mm |
| External or internal thread definition | M24x1,5 |
| New part | Oui |
| Weight | 7,322 kg |