Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Right | X |
External or internal thread definition | M27x1,5 |
Seal diameter | 64,8 mm |
Diameter of the ball joint, gearbox side | 91,5 mm |
Diameter ball joint on the side of the wheel | 92 mm |
Length 1 | 919 mm |
Teeth of wheel side splines | 30 |
Teeth of differential side splines | 27 |
Weight | 8,732 kg |