
DK50.023 - SNR
Driveshaft Kits
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| External or internal thread definition | M27x1,5 |
| Seal diameter | 59 mm |
| number of external splines on the wheel side | 30 |
| Number of external splines on the gearbox side | 27 |
| Length 1 | 897 mm |
| Diameter ball joint on the side of the wheel | 108 mm |
| Diameter of the ball joint, gearbox side | 915 mm |
| New part | Oui |
| Weight | 9,448 kg |