![DK50.028](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK50028-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3MjIwOHxpbWFnZS9qcGVnfGg4My9oNjIvMTAwMDA2MjE4OTU3MTAvNTE1V3g1MTVIX0RLNTAwMjgtU05SXzEuanBnfDc2ZTA4YzcyMjU0MWEwOTMyODgzM2FmNGNmNjAyZGY4MzExYjA4NjE4OTIzMmI1OTg3MzYwYjkzNzI3YmJlZWI)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Arrière gauche |
Weight | 8,377 kg |
Seal diameter | 574 mm |
Teeth of wheel side splines | 28 |
Teeth of differential side splines | 27 |
Length 1 | 744 mm |
New part | Oui |