
Reference DK50.029
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x1,5 |
Fitting position | Arrière droit |
Seal diameter | 574 mm |
Teeth of wheel side splines | 28 |
Teeth of differential side splines | 27 |
Length 1 | 800 mm |
New part | Oui |
Weight | 8,492 kg |