Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Right | X |
External or internal thread definition | M20x1,5 |
Seal diameter | 60 mm |
Diameter of the ball joint, gearbox side | 81,5 mm |
Diameter ball joint on the side of the wheel | 90 mm |
Length 1 | 975 mm |
Teeth of wheel side splines | 25 |
Teeth of differential side splines | 22 |
Weight | 9,577 kg |