
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | External or internal thread definition | M20x1,5 |
| Fitting position | Avant droit |
| number of external splines on the wheel side | 25 |
| Seal diameter | 60 mm |
| Diameter ball joint on the side of the wheel | 103 mm |
| Number of external splines on the gearbox side | 27 |
| Length 1 | 948 mm |
| Diameter of the ball joint, gearbox side | 93 mm |
| New part | Oui |
| Weight | 10,651 kg |
OE Equivalents
Mercedes1693701272Mercedes1693702872Mercedes1693704672Mercedes1693704772Mercedes1693704872Mercedes1693705672Mercedes1693706472Mercedes1693760242MercedesA1693605700MercedesA1693702872MercedesA1693704672MercedesA1693704772MercedesA1693704872MercedesA1693705672MercedesA1693706472Automotive Compatibility
MercedesCLASSE ACLASSE A II => FrontRightMercedesCLASSE BCLASSE B I => FrontRight