
Reference DK51.007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M20x1,5 |
Teeth of wheel side splines | 25 |
Seal diameter | 60 mm |
Teeth of differential side splines | 27 |
Length 1 | 583 mm |
Fitting position | Avant gauche |
New part | Oui |
Weight | 7,24 kg |