
Reference DK51.008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With ring | 1 |
Seal diameter | 598 mm |
External or internal thread definition | M22x1,5 |
Teeth of wheel side splines | 27 |
Length 1 | 531 mm |
Nb of poles | 48 |
Fitting position | Avant droit |
New part | Oui |
Weight | 8,365 kg |