
New
This kit contains the following reference(s)
- OJK52.001
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| External or internal thread definition | M22x1,5 |
| number of external splines on the wheel side | 25 |
| Seal diameter | 534 mm |
| Number of external splines on the gearbox side | 23 |
| Length 1 | 934 mm |
| Diameter ball joint on the side of the wheel | 925 mm |
| Diameter of the ball joint, gearbox side | 86 mm |
| New part | Oui |
| Weight | 8,087 kg |