Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Left | X |
External or internal thread definition | M10 |
Seal diameter | 56 mm |
Diameter of the ball joint, gearbox side | 92 mm |
Diameter ball joint on the side of the wheel | 90,6 mm |
Length 1 | 568 mm |
Teeth of wheel side splines | 36 |
Teeth of differential side splines | 26 |
Weight | 6,145 kg |