Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting Position : Front Axle Right | X |
With ring | X |
External or internal thread definition | M24x2 |
Seal diameter | 65 mm |
Diameter of the ball joint, gearbox side | 111 mm |
Diameter ball joint on the side of the wheel | 112 mm |
Length 1 | 1093 mm |
Teeth of wheel side splines | 28 |
Teeth of differential side splines | 41 |
Nb of poles | 48 |
Weight | 14,148 kg |