
Reference DK52.009
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Avant gauche |
| External or internal thread definition | M22x1,5 |
| Seal diameter | 627 mm |
| number of external splines on the wheel side | 27 |
| Diameter ball joint on the side of the wheel | 95 mm |
| Number of external splines on the gearbox side | 26 |
| Length 1 | 637 mm |
| Diameter of the ball joint, gearbox side | 91 mm |
| New part | Oui |
| Weight | 6,993 kg |
OE Equivalents
Ford1686194Ford1686592Ford1774249Ford1828482Ford1840141Ford1840142Ford1840152Ford2006995FordAV613B437CBFordAV613B437CCFordBV613B437CAFordBV613B437TAFordF1F63B437GAFordRMAV613B437C2BFordRMAV613B437C2CFordRMBV613B437T2AAutomotive Compatibility
FordC-MAXC-MAX => FrontLeftFordCMAXCMAX II => FrontLeftFordCMAXCMAX II02/2015 => -LeftFordFocusFOCUS III => -LeftFordFocusFOCUS III => Front-FordFocusFOCUS III => FrontLeftFordFocusFocus06/2013 => 04/2018FrontLeftFordFocusFocus02/2015 => 05/2016FrontGaucheFordGRANDGRAND => FrontLeft