
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Avant droit |
| Weight | 8,969 kg |
| External or internal thread definition | M10 |
| Seal diameter | 56 mm |
| number of external splines on the wheel side | 36 |
| Diameter ball joint on the side of the wheel | 88 mm |
| Number of external splines on the gearbox side | 23 |
| Length 1 | 899 mm |
| Diameter of the ball joint, gearbox side | 905 mm |
| New part | Oui |
OE Equivalents
Ford1306777Ford1310250Ford1324168Ford1420577Ford1431161Ford1446232Ford1450574Ford1474431Ford1474807Ford1510274Ford1567824Ford1682435Ford1686113Ford1707965Ford1726946Ford1784752Ford1798100Ford3M513B436BADFord3M513B436BAEFord3M513B436BAFFord3M513B436BAGFord4M513B436JDFord4M513B436JEFord4M513B436JFFord9M513B436BAFordRM4M513B436J1FFordRM4M513B436JBFordRM9M513B436B2BAutomotive Compatibility
FORD (CHANGAN)FOCUS HatchbackFOCUS Hatchback => FrontRightFORD (CHANGAN)FOCUS HatchbackFOCUS Hatchback => Train avantDroitFORD (CHANGAN)FOCUS SaloonFOCUS Saloon => FrontRightFORD (CHANGAN)FOCUS SaloonFOCUS Saloon => Train avantDroitFordC-MAXC-MAX02/2007 => 07/2010FrontDroitFordCMAXCMAX I => -RightFordCMAXCMAX I02/2007 => 07/2010FrontLeft,RightFordCMAXCMAX I02/2007 => 07/2010FrontRightFordCMAXCMAX I02/2007 => 07/2010FrontRight,LeftFordCMAXCMAX II02/2007 => 07/2010FrontRightFordFocusFOCUS I => FrontRightFordFocusFOCUS I05/2003 => 01/2007FrontRight,LeftFordFocusFOCUS II => Front-FordFocusFOCUS II => FrontRight,LeftFordFocusFOCUS II10/2004 => 07/2010FrontRightFordFocusFocus => FrontDroitFordFocusFocus => FrontRight,LeftFordFocusFocus05/2006 => 10/2009FrontRight