Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M22x1,5 |
Fitting position | Avant gauche |
Teeth of wheel side splines | 25 |
Seal diameter | 533 mm |
Teeth of differential side splines | 23 |
Length 1 | 621 mm |
Weight | 5,52 kg |
New part | Oui |