![DK52.017](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK52017-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3MzEwOHxpbWFnZS9qcGVnfGhjYi9oNmIvMTAwMDA2MjY2MTQzMDIvNTE1V3g1MTVIX0RLNTIwMTctU05SXzEuanBnfDlmMmZiMzJmNzM0YTYwMGUwMzNkMmQ2MjE5YmExY2JjNDcyOWMzYmQwMWJjYzBlMDQzMTY1YzJhOGVkYmQ1NDA)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External or internal thread definition | M24x2 |
With ring | 1 |
Seal diameter | 65 mm |
Teeth of wheel side splines | 28 |
Weight | 11,85 kg |
Fitting position | Avant gauche |
Length 1 | 754 mm |
Teeth of differential side splines | 41 |
Nb of poles | 48 |
New part | Oui |