
Reference DK53.009
This kit contains the following reference(s)
- OJK53.001
- IBK53.002
- OBK53.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 6,25 kg |
Teeth of wheel side splines | 25 |
Number of internal gears on wheel side | 32 |
Teeth of differential side splines | 34 |
Version | 8 balls |
Seal diameter | 53 mm |
External or internal thread definition | M24x1 |
Length 1 | 568 mm |