
Reference DK53.011
This kit contains the following reference(s)
- OBK53.002
- OJK53.002
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant droit |
| External or internal thread definition | M24x1 |
| New part | Oui |
| number of external splines on the wheel side | 25 |
| number of internal splines on the wheel side | 35 |
| Number of external splines on the gearbox side | 34 |
| Version | 8 balls |
| Diameter ball joint on the side of the wheel | 87 mm |
| Seal diameter | 51 mm |
| Length 1 | 629 mm |
| Weight | 7,465 kg |