
Reference DK53.016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Seal diameter | 70 mm |
Teeth of wheel side splines | 31 |
External or internal thread definition | M24x1,5 |
Length 1 | 743 mm |
Teeth of differential side splines | 39 |
New part | Oui |
Weight | 9,704 kg |