Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 7,589 kg |
Fitting position | Train avant |
Seal diameter | 538 mm |
Teeth of wheel side splines | 30 |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 27 |
Length 1 | 605 mm |
New part | Oui |