
Reference DK53.019
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Seal diameter | 565 mm |
Teeth of wheel side splines | 27 |
External or internal thread definition | M22x1,5 |
Length 1 | 1020 mm |
Teeth of differential side splines | 39 |
New part | Oui |
Weight | 10,236 kg |