Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 12,415 kg |
Fitting position | Avant droit |
With ring | 1 |
Seal diameter | 671 mm |
Teeth of wheel side splines | 28 |
External or internal thread definition | M24x1,5 |
Length 1 | 1118 mm |
Teeth of differential side splines | 39 |
Nb of poles | 51 |