
This kit contains the following reference(s)
- OJK55.052
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Avant gauche |
| Nb of poles (heavy duty/wheel/cvj) | 51 |
| External or internal thread definition | M24x1,5 |
| Weight | 7,892 kg |
| New part | Oui |
| With ring | 1 |
| Seal diameter | 65 mm |
| number of external splines on the wheel side | 28 |
| Length 1 | 670 mm |
| Diameter ball joint on the side of the wheel | 112 mm |
| Diameter of the ball joint, gearbox side | 1155 mm |
| Number of external splines on the gearbox side | 37 |