Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Fitting position | Avant gauche |
Seal diameter | 51 mm |
Teeth of differential side splines | 22 |
External or internal thread definition | M22x1,5 |
Length 1 | 615 mm |
Weight | 5,037 kg |