![DK53.023](https://eshop-api.ntn-snr.com/medias/515Wx515H-DK53023-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3ODE2MnxpbWFnZS9qcGVnfGg0Ni9oZTYvMTAwMDA2MzExMzYyODYvNTE1V3g1MTVIX0RLNTMwMjMtU05SXzEuanBnfDZjM2QzOTA3NWQ2YTdmMDlmYjc0MzY3NDVjMTA5OTBiY2UyN2YyMzAxYzUyMzY1ZTZmMmZhMDYyYWVmNjBkZTQ)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 6,223 kg |
Fitting position | Avant gauche |
Teeth of differential side splines | 25 |
Seal diameter | 51 mm |
External or internal thread definition | M24x1,5 |
Length 1 | 576 mm |