Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
New part | Oui |
Weight | 6,262 kg |
Teeth of wheel side splines | 25 |
Seal diameter | 51 mm |
External or internal thread definition | M24x1,5 |
Teeth of differential side splines | 22 |
Length 1 | 616 mm |
Fitting position | Avant gauche |